Letzte Aktualisierung: July 15 2024 23:25:27.

LIF 471V
Incremental exposed linear encoder for applications in a high vacuum to 10/-7 mb
ar

Hier finden Sie alle technischen Daten zum Produkt. Sie haben Interesse oder weitere Fragen? Nutzen Sie einfach die Produktanfrage.

Technische Daten
LIF 471V
Incremental exposed linear encoder for applications in a high vacuum to 10/-7 mb
ar
Signal period: 4 µm
Coefficient of thermal expansion: ~8 ppm/K
Accuracy: +/- 1 µm
Measuring length: 30 mm
Refrence mark position: at midpoint of measuring length
Mounting: without Precimet Reference mark: Active
Output signals: Square-wave signals TTL-level with 10-fold interpolation
Max. scanning frequency: 62.5 kHz
Reference pulse width: 90° Fault detection signal: standard
Hysteresis: without
Power supply: 5V +/-5 %
Limit switch function: active high
Cable type: Single wires with 2-fold braiding, tin-plated
Cable type 2: PUR Ø 4.5 mm Cable length: 0.50 m
Cable length of additional cable: 0.50 m
Electrical connection: D-sub connector, 2-row with locking screws,
with integrated electronics, coated, male, 15-pin
Electrical connection,
Female/male connector
combination: 16-pin with wall lead through
Pin layout: D350261
Special: without Tantalum condenser
Identnummer
Identnummer
1132723-01
Signal period
Signal period
4 µm
Coefficient of thermal expansion
Coefficient of thermal expansion
~8 ppm/K
Accuracy
Accuracy
+/- 1 µm
Measuring length
Measuring length
30 mm
Refrence mark position
Refrence mark position
at midpoint of measuring length
Mounting
Mounting
without Precimet Reference mark: Active
Output signals
Output signals
Square-wave signals TTL-level with 10-fold interpolation
Max. scanning frequency
Max. scanning frequency
62.5 kHz
Reference pulse width
Reference pulse width
90° Fault detection signal: standard
Hysteresis
Hysteresis
without
Power supply
Power supply
5V +/-5 %
Limit switch function
Limit switch function
active high
Cable type
Cable type
Single wires with 2-fold braiding, tin-plated
Cable type 2
Cable type 2
PUR Ø 4.5 mm Cable length: 0.50 m
Cable length of additional cable
Cable length of additional cable
0.50 m
Electrical connection
Electrical connection
D-sub connector, 2-row with locking screws,
with integrated electronics, coated, male, 15-pin
Electrical connection,
Female/male connector
combination
combination
16-pin with wall lead through
Pin layout
Pin layout
D350261
Special
Special
without Tantalum condenser
SCIP ID
SCIP ID
eba3fb13-5877-43ab-b8c2-2b061b6e4b57
Downloads / CAD / Montage / Dokumentation